×

Standard Linear Bushings


  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • For use in woodworking, foundries, cement plants
  • Also available in corrosion-resistant version for medical, chemistry and food industries
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life

Additional information

The standard Linear Bushing is extremely robust thanks to its steel ball retainer and designed for applications with a high level of soiling, such as woodworking. It is available in closed, adjustable and open versions. Standard Linear Bushings without seals are available for use at very high temperatures. The closed standard Linear Bushing is also available in stainless steel and is specially designed for applications under vacuum or in the food industry.

  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • Steel ball retainer (shaft diameters 3, 4 and 10 with plastic strip made of POM and shaft diameters 5 and 8 made of PA)
  • Closed, for self-supporting shafts
  • Balls made of rolling bearing steel
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • Optional integrated wiper seals
  • Stainless steel for the medical, chemistry and food industries
  • Closed, for self-supporting shafts
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • Seal-free and with steel ball retainers for temperatures well above 80 °C or vacuumed applications
  • Radial clearance adjustable
  • Integrated wiper seals for high contamination
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • Seal-free and with steel ball retainers for temperatures well above 80 °C or vacuumed applications
  • With locating hole for axial and radial securing (no locating hole for shaft diameters 12 and 16)
  • Optional integrated wiper seals
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • For use in woodworking, foundries, cement plants
  • Pockets collect any dirt that may have worked its way in to prevent the Linear Bushing from jamming.
  • Integrated wiper seals
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • For use in woodworking, foundries, cement plants
  • Stainless steel for the medical, chemistry and food industries
  • Integrated wiper seals
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • For use in woodworking, foundries, cement plants
  • Pockets collect any dirt that may have worked its way in to prevent the Linear Bushing from jamming.
  • Integrated wiper seals
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • For use in woodworking, foundries, cement plants
  • Stainless steel for the medical, chemistry and food industries
  • Integrated wiper seals
  • Rugged all-metal design for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • For use in woodworking, foundries, cement plants
  • Pockets collect any dirt that may have worked its way in to prevent the Linear Bushing from jamming.
  • Integrated wiper seals
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • For use in woodworking, foundries, cement plants
  • Stainless steel for the medical, chemistry and food industries
  • Integrated wiper seals
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • For use in woodworking, foundries, cement plants
  • Pockets collect any dirt that may have worked its way in to prevent the Linear Bushing from jamming.
  • Integrated wiper seals
  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • For use in woodworking, foundries, cement plants
  • Stainless steel for the medical, chemistry and food industries
  • Integrated wiper seals


Subject to change, status 2019-08-10 01:43:55