×

Linear Sets with Super Linear Bushings B


  • High load rating and rigidity
  • Aluminum variant features compact block design and easy installation
  • High precision and functional reliability
  • Zero-clearance guideways
  • Super Linear Bushing B without self-alignment feature

Additional information

High load rating and rigidity

These Linear Sets provide high rigidity, regardless of load direction, even at maximum load.

Aluminum variant features compact block design and easy installation

The Super Linear Bushing is completely enclosed in the compact housing and protected from external forces. The threads allow fastening from above or below. The reference edge of the housings allow it to be aligned with ease to prevent distortive stress on the Linear Bushings. Centering holes make additional bolting easier.

High precision and functional reliability

The housing design and the built-in Super Linear Bushing guarantee high precision and functional reliability.

Zero-clearance guideways

The adjustable Linear Bushings enable zero-clearance guideways.

Linear Sets are complete bearing units consisting of a housing with one or two Rexroth Linear Bushings. Numerous versions are available. Thanks to efficient manufacturing, Linear Sets offer users significant cost benefits over in-house designs. The housings can be easily aligned during installation to prevent distortive stress on the Linear Bushings.

  • Lightweight precision housing (aluminum)</li>
  • Super Linear Bushing B without self-alignment feature
  • Secured by grooved taper pin
  • External seals
  • Relubricatable
  • Lightweight precision housing (aluminum)
  • Super Linear Bushing B without self-alignment feature
  • Secured by grooved taper pin
  • External seals
  • Relubricatable
  • Lightweight precision housing (aluminum)
  • Super Linear Bushing B without self-alignment feature
  • Secured by grooved taper pin
  • External seals
  • Relubricatable
  • Precision housing (spheroidal graphite cast iron/steel)
  • Super Linear Bushing B without self-alignment feature
  • Integrated wiper seals
  • Secured with locating screw
  • Precision housing (spheroidal graphite cast iron/steel)
  • Super Linear Bushing B without self-alignment feature
  • Integrated wiper seals
  • Secured with locating screw
  • Precision flanged housing (lamellar graphite cast iron)
  • Super Linear Bushing B without self-alignment feature
  • Two retaining rings with two additional spacer rings (steel) for shaft diameters 12 to 40
  • Integrated wiper seals
  • Radial clearance not adjustable


Subject to change, status 2019-08-09 19:59:21