×

Super Linear Bushings B


  • Low-cost Linear Bushing for high requirements
  • Steel bearing plates with machined ball guide grooves and optimized ball lead-in chamfers for outstandingly smooth travel and a long service life
  • Super Linear Bushing B without self-alignment feature for transferring lower tipping force along the axial direction
  • High travel speed (up to 5 m/s)
  • Open Linear Bushing on fully supported shafts for applications where other linear guides tend to warp due to imprecise substructures.

Additional information

The super Linear Bushing B without self-alignment feature is the solution for applications where only one Linear Bushing is used per shaft and oscillation is not permitted on the Linear Bushing shaft.

  • Low-cost Linear Bushing for high requirements
  • Steel bearing plates with machined ball guide grooves and optimized ball lead-in chamfers for outstandingly smooth travel and a long service life
  • Without self-alignment feature for transferring lower tipping force along the axial direction
  • High travel speed (5 m/s)
  • Integrated wiper seals, external seals or no wiper seals
  • Low-cost Linear Bushing for high requirements
  • Steel bearing plates with machined ball guide grooves and optimized ball lead-in chamfers for outstandingly smooth travel and a long service life
  • Without self-alignment feature for transferring lower tipping force along the axial direction
  • Open Linear Bushing on fully supported shafts for applications where other linear guides tend to warp due to imprecise substructures.
  • High travel speed (5 m/s)


Subject to change, status 2019-08-09 23:31:30