×

BSHP Ball Runner Block FNS, standard, steel, with ball chain

R1651 … 2.


  • Area of application: For high rigidity requirements
  • Attachments on the Ball Runner Block can be mounted from above and below
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
Features
Product description
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-03-12 10:27:14