×

Seals


  • Already integrated in RSHP (replacement only for first generation roller runner blocks)
  • Material: Corrosion-resistant spring steel as per DIN EN 10088 with plastic seal
  • Design: bright
  • For mounting on Roller Runner Blocks for all Roller Guide Rails
  • Two-piece FKM seal
  • Material: Stainless steel plus FKM seal
  • Simple assembly/removal on fixed roller guide rail
  • Observe the mounting instructions
  • For mounting at the Roller Runner Block
  • Material: Stainless steel plus FKM seal
  • Easy mounting and removal even when Guide Rail is screwed down (note the mounting instructions).
  • Two sections

Subject to change, status 2019-08-08 14:53:46