×

Standard roller guide rails SNO, steel


  • Hardened raceways smoothened on all sides
  • Top rigidity in all load directions
  • Very high torque load capacity

Additional information

  • With smooth base area for mounting surfaces from cast mineral parts
  • For mounting from above
  • Cover strip made of corrosion-resistant spring steel as per DIN EN 10088
  • Aluminum strip clamps (without threaded holes on end faces)
  • Available in sizes 35-65 and all accuracy classes
  • With smooth base area for mounting surfaces from cast mineral parts
  • For mounting from above
  • Cover strip made of corrosion-resistant spring steel as per DIN EN 10088
  • With screw-down protective plastic caps (with threaded holes on end faces)
  • Available in sizes 35-65 and all accuracy classes
  • With smooth base area for mounting surfaces from cast mineral parts
  • For mounting from above
  • Available in sizes 35-65 and all accuracy classes

Subject to change, status 2019-08-09 20:01:18