×

RSHP roller runner block FNS, standard, Resist CR

R1851…7X


  • High torque capacity
  • The same high load ratings in all four main directions of loading
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
  • Corrosion-resistant coating Resist CR, matte silver hard chrome plated
  • All guide rail versions can be combined at will with all roller runner block variants
Features
Product description
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-08-27 10:06:20