×

RSHP roller runner block FNS, standard, steel

R1851…2.


  • High torque capacity
  • The same high load ratings in all four main directions of loading
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
  • Unrestricted interchangeability
  • All guide rail versions can be combined at will with all roller runner block variants
Features
Product description
Technical data
Diagrams/characteristic curves
Dimensions
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2022-05-06 08:05:58