×

IndraDyn S ‒ servomotors MSK


  • Maximum torque Mmax 4 Nm
  • Maximum speed nmax 9000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • Maximum torque Mmax 12.5 Nm
  • Maximum speed nmax 7500 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • Maximum torque Mmax 15 Nm
  • Maximum speed nmax 6000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • Maximum torque Mmax 32 Nm
  • Maximum speed nmax 6000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • Maximum torque Mmax 88 Nm
  • Maximum speed nmax 6000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65


Subject to change, status 2019-08-08 22:17:58