×

Pillow block units


  • The pillow block unit consists of:
  • Precision pillow block housing made of aluminum with reference edges on both sides
  • Angular-contact thrust ball bearing LGF
  • Slotted nut NMZ
  • Suitable for screw ends in Forms 81, 81A, 82, 82A
  • The pillow block unit consists of:
  • Precision pillow block housing made of aluminum with reference edges on both sides
  • Deep-groove ball bearing DIN 625
  • Retaining ring groove DIN 471
  • Covers
  • The pillow block unit consists of:
  • Precision pillow block housing made of steel with reference edges on both sides
  • Angular-contact thrust ball bearing LGF
  • Slotted nut NMZ
  • Suitable for screw ends in Forms 81, 81A, 82, 82A
  • The pillow block unit consists of:
  • Precision pillow block housing made of steel with reference edges on both sides
  • Deep-groove ball bearing DIN 625
  • Retaining ring DIN 471
  • Covers
  • The pillow block unit consists of:
  • Precision pillow block housing made of steel with reference edges on both sides
  • Angular-contact thrust ball bearing LGN
  • Slotted nut NMA or NMZ
  • Threaded Rings GWR
  • The pillow block unit consists of:
  • Precision pillow block housing made of steel with reference edge on one side
  • Deep-groove ball bearing DIN 625
  • Retaining ring DIN 471
  • Covers
  • The bearing assembly consists of:
  • precision flanged housing made of steel
  • 2 pre-tensioned angular-contact thrust ball bearings
  • Slotted nut
  • Covers


Subject to change, status 2019-08-10 07:52:07