×

Standard series


  • High axial load-bearing capacity
  • High dynamics
  • Low friction
  • Available from stock in many versions and sizes
  • Nut housing with reference edge (both sides)

Standard series ball screw assemblies are available with nominal diameters of 16 – 80 mm, and leads of 5 – 40 mm. The nut types are flange, cylindrical and adjustable-preload single nuts, double nuts with flange, as well as screw-in nuts.

  • Connection dimensions similar to DIN 69051, Part 5 flange type B.
  • With seals
  • With left-hand version in some cases
  • Preload class: C0, C00, C1, C2, C3
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
  • Rexroth connection dimensions
  • With seals
  • With left-hand version in some cases
  • Preload class: C0, C00, C1, C2, C3
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
  • Connection dimensions similar to DIN 69051, Part 5 flange type C
  • With seals
  • Adjustable preload
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7
  • Rexroth connection dimensions
  • With seals
  • With left-hand version in some cases
  • Adjustable preload
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7
  • ZEM-E-A / nuts with mounting dimensions as per DIN 69051, Part 5
  • With seals
  • With left-hand version in some cases
  • Preload class: C0, C00, C1, C2, C3
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
  • Rexroth connection dimensions
  • With seals
  • With left-hand version in some cases
  • Preload class: C0, C00, C1, C2, C3
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
  • Rexroth connection dimensions
  • With seals
  • With left-hand version in some cases
  • Preload class: C0, C00, C1, C2, C3
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
  • Rexroth connection dimensions
  • With low-friction seal
  • Preload class: C0, C00, C1
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7
  • Connection dimensions similar to DIN 69051, Part 5 flange type B
  • With seals
  • Preload class: C4, C5
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7
  • Rexroth connection dimensions
  • With seals
  • Preload class: C4, C5
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7


Subject to change, status 2021-04-01 10:05:27