×

Flanged single nut FEM-E-B


  • Connection dimensions similar to DIN 69051, Part 5 flange type B.
  • With seals
  • With left-hand version in some cases
  • Preload class: C0, C00, C1, C2, C3
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
Product description
Technical data
Dimensions
Project planning information
Mounting
Commissioning
Maintenance
Downloads
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-04-01 11:26:39