Electromechanical Cylinder EMC

The Electromechanical Cylinder EMC is a contained precision rolled ball screw actuator designed to provide high thrust/speed capability with greater flexibility and control to applications traditionally using Hydraulic and/or Pneumatic cylinders.

Get more information about EMC

Online EMC Configurator

EMC Catalogue


  • Why EMC - Key Benefits

    Key Benefits:

    • Hygienic design
    • Effective sealing, protection class IP65
    • Easy to access, one-point lubrication with optional connection to automatic lubrication system- Reduces downtime and costs
    • Precision ball screw drive- High efficiency and performance
    • Flexible and complete system provides optimal solutions for customers applications
    • Ready to install system with simple engineering and quick assembly
    • Freely programmable motion cycles with intelligent servo drive system
    • Low maintenance and installation costs

    Additional EMC Information

    • 6 sizes - 32, 40, 50, 63, 80, 100 & 100XC
    • Axial forces up to 29 kN
    • Variable lengths
    • Compatibility with pneumatic products according to ISO 15552
  • View Applications/Markets


    • Pick and place handling systems
    • Feeder systems
    • Welding, Joining and Processing
    • Test rigs and laboratory applications
    • Dispensing
    • Pressing, bending
    • Plastic forming


    • Assembly and Material handling
    • Food / Packaging and Processing
    • Machine tools and wood working machines
    • Electronics and semiconductor
    • Plastics
    • General automation and robotics
  • Notable Features

    Notable Features

    • Integrated anti rotation feature
    • Stainless steel piston rod
    • Available force sensor for all bore sizes
    • Extensive range of accessories
    • Chemical wash-down version available with FDA certified material for wiper and aluminum end seals
    • All motor attachments are protection class IP65
    • Internal support bushing
    • Many motor mounting options