×

Compact hydraulics


  • Mechanical, solenoid and proportional cartridge valves for UNF cavities
  • Full range of counterbalance valves for SUN cavities
  • Mechanical and solenoid cartridge valves for interchange in competitor cavities
  • Wide range of 2-way, 2-position solenoid valves
  • Compact insert valves and multi-function cartridge valves
  • Full range of manifold types
  • Standard solutions with single or dual cavities
  • Compact customized solutions
  • Aluminum and steel manifolds
  • Maximum pressure up to 210 bar (aluminum) or up to 350 bar (steel)
  • Wide range of standard and customized solutions
  • Flangeable directly on the actuator or for line mounting
  • Reliability in motion control, optionally with energy saving functions
  • Aluminum and steel manifolds
  • Maximum pressure up to 210 bar (aluminum) or up to 420 bar (steel)
  • 4/3 and 4/2 modular directional valves, optionally with load-sensing (LS) or flow sharing (LUDV) control
  • 3/2 … 14/2 flow diverters
  • Special directional valves
  • Cetop 2 valves
  • Large variety of nominal sizes
  • UNF standard threads
  • Versions with high pressure or high flow rate available
  • Optional stainless steel version

Subject to change, status 2020-07-10 12:05:46