×

Check valves

Poppet reverse type


  • Poppet reverse type
  • Special cavity, FB
  • Maximum operating pressure 420 bar
  • Maximum flow 100 l/min
  • Poppet reverse type
  • Special cavity, FC
  • Maximum operating pressure 420 bar
  • Maximum flow 240 l/min
  • Poppet reverse type
  • Special cavity, LG
  • Maximum operating pressure 420 bar
  • Maximum flow 240 l/min
  • Poppet reverse type
  • Common cavity, Size 08
  • Maximum operating pressure 350 bar
  • Maximum flow 25 l/min
  • Poppet reverse type
  • Common cavity, Size 10
  • Maximum operating pressure 350 bar
  • Maximum flow 60 l/min
  • Poppet reverse type
  • Common cavity, Size 12
  • Maximum operating pressure 350 bar
  • Maximum flow 90 l/min


Subject to change, status 2020-09-28 16:12:45