Find your product
Hydraulic pilot control devices
- For the actuation of directional valves, pumps, motors
- Sandwich plate design with 1 to 3 flange-mounted control axes
- 2 pilot control ports per element
- Nominal pressure 50 bar
- For the actuation of directional valves, pumps, motors
- For arm rest installation
- Up to 4 pilot control ports
- Nominal pressure 50 bar
- For the control of wheeled loaders, backhoe loaders, dozers and tracked loaders
- For arm rest installation
- Up to 5 pilot control ports + 2 extra (flanged 2TH6)
- Nominal pressure 50 bar
- With end position locking
- For the actuation of directional valves, pumps, motors
- Single axis pedal
- 2 pilot control ports
- Nominal pressure 50 bar
- For the control of compact tracked vehicles
- Monoblock design with 2 pedals
- Up to 6 pilot ports
- Nominal pressure 50 bar
- With damping system
- For the actuation of directional valves, pumps, motors
- Various designs with lever or pedal actuation
- 1, 2 or 4 pilot control ports
- Nominal pressure 50 bar
- Compact design