×

Variable pumps, open circuit


  • For load-sensing systems in smaller mobile machines
  • Size 18 … 35
  • Nominal pressure 250 bar
  • Maximum pressure 280 bar
  • Open circuit
  • Robust high pressure pump for industrial applications
  • Size 500 … 1000
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit
  • Robust high pressure pump for industrial applications
  • Size 355
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit
  • Robust high pressure pump for universal use
  • Size 28 … 500
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit
  • For machines with multi-circuit operation such as excavators, cranes, drilling equipment
  • Size 55 … 225
  • Nominal pressure up to 380 bar
  • Maximum pressure up to 420 bar
  • Open circuit
  • All-purpose medium pressure pump
  • Size 18 … 100
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open circuit
  • Optimized medium pressure pump for high power machines
  • Size 45 … 180
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open circuit
  • For machines with medium pressure requirements
  • Size 10 … 100
  • Nominal pressure 250 bar
  • Maximum pressure 315 bar
  • Open circuit
  • For low pressure applications such as in tractors or for fan drives
  • Size 28 … 85
  • Nominal pressure 210 bar
  • Maximum pressure 250 bar
  • Open circuit
  • All-purpose high pressure pump with through drive
  • Size 40 … 260
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit
  • Optimized high pressure pump for maximal power requirements
  • Size 110 … 280
  • Nominal pressure 350 bar
  • Maximum pressure 420 bar
  • Open circuit
  • High pressure pump for applications in commercial vehicles
  • Size 55 … 107
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit
  • Compact back-to-back pump for machines with multi-circuit systems
  • Size 60 … 520
  • Nominal pressure up to 350 bar
  • Maximum pressure up to 400 bar
  • Open circuit
  • High-pressure double pump for mobile machines with multi-circuit systems
  • Size 280
  • Nominal pressure 350 bar
  • Maximum pressure 420 bar
  • Open circuit


Subject to change, status 2019-07-08 21:45:18