×

Weld Controls with power sections


  • PST600E alternate current controllers
  • PSI6000 and PRC7000 medium frequency systems
  • Maximum availability
  • Efficient operation and diagnosis with the BOS6000 and/or PRI7000 operating software
  • Compact power packs for stationary machines and manual welding systems
  • Operating frequency 50/60Hz
  • Maximally 2,400A peak current for welding transformers up to 500kVA
  • Operation and diagnosis with the BOS6000 software and the VCP05 control panel
  • Modular controller series for spot and projection welding applications
  • Operating frequency 1,000Hz
  • Maximally 2,400A peak current for applications up to 120kA
  • Operation and diagnosis with the BOS6000 software and the VCP05 control panel
  • For spot and projection welding applications
  • Maximum peak current 1,600A
  • Maximum availability
  • Maximum energy efficiency
  • Utmost welding spot quality


Subject to change, status 2021-07-06 12:19:44