FiFo station with fixation of the material shuttles in guide rails. All material shuttles are loaded with boxes. Information boards are attached at the top. Structured. Modular. Traceable.

FiFo station: The smart solution for lean material logistics.

The FiFo station 6-lane is your supermarket for dollies, material shuttles, and carts. This modular rail system optimizes your material supply and is a central building block for lean production. It allows for quick and easy adaptation to your individual needs and space requirements.
Our FiFo rail system transforms your material supply into a lean, visually controlled, and error-free structure. It combines maximum adaptability with the principles of Lean Production – for more order, transparency, and efficiency in your manufacturing.

Your benefits at a glance:

Material shuttles with blue crates on separate material levels, which are guided on rails. In addition, material shuttles with stacked blue crates.
  • Efficient material supply: Functions as a supermarket for dollies, material shuttles, and picking carts.
  • Full transparency & 5S compliance: Clear visualization through standardized delivery areas minimizes stocks and supports the implementation of the Kanban principle.
  • 100 % FiFo principle: Ensures easy traceability in the event of material faults and process disruptions.
  • Modular & Adaptive: Quick size adjustment and integration of flow rack systems for optimal saving space.
  • Optimal use of space: Light parts on the shelf, heavier ones on castors directly in the FiFo station.
  • Extended information provision: Optionally with information boards and height limitation using transverse profiles.
Explore in 3D now & Interact with AI
Explore in 3D now & Interact with AI

We are here for you

Do you have questions or need further information? Our experts are available to provide you with individual consulting.

Contact us

Details

Features

  • Efficient material supply: Supermarket for floor, material, and picking trolleys
  • Full transparency (5S & Kanban): Minimizes stocks, optimizes finding material
  • 100 % FiFo principle: Ensures seamless traceability in the event of faults
  • Modular & space-efficient: Quick adaptation, integrates flow rack systems for maximum space utilization
  • Extended information: Optional with information boards and height limitation

Downloads

Group picture of Bosch Rexroth associates and partners

Together to the perfect solution: Rexroth's global partner network

We deliver the technological foundation with our state-of-the-art applications and systems. Our Certified Excellence Partners contribute their specialized expertise and field service to adapt this technology precisely to your requirements. This collaboration ensures you a solution that is not only a technology leader but also fully integrated into your processes.

Read more

Are you ready to optimize your processes?

Get in touch with us – we look forward to your inquiry.