Self-contained actuators Self-contained actuators

Characteristics

Linear Motion and Force

Linear Motion and Force

Controlled via a servo synchronous motor

Controlled via a servo synchronous motor

Contained system with hydraulic power density and robustness

Contained system with hydraulic power density and robustness

Purely electrically powered

Purely electrically powered

What are the benefits of self-contained actuators?

Self-contained actuators are highly effective: They combine an electric motor, a pump and a hydraulic cylinder with important control functions and shut-off devices in a compact, hermetically sealed system. As a result of the electro-hydraulic design together with modern converter and control technology, linear movements and forces can be controlled precisely and easily. If no force is required, the motor stands still. Any loads or forces applied are supported by the integrated shut-off valves. The result of this power-ondemand control system: Minimal electricity consumption and, ultimately, lower CO₂ emissions during the entire process. Their many advantages make self-contained actuators ideal not only as a modern substitute for hydraulic cylinders with central power units but also as a long-lasting, low maintenance alternative for electro-mechanical linear direct drives.

We support you with your challenges

Your challenge: Long piping connections

Long piping connections

Your challenge: The last remaining hydraulic actuator

The last remaining hydraulic actuator

Your challenge: Life expectation of eletromechanical actuators

Life expectation of electromechanical actuators

Your challenge: Space and length limitation

Space (lenght) limitation

Your challenge: Shock loading occurs during process

Shock loading occurs during process

Product comparison

CytroMotion CytroForce Customized Solution
Safety on request STO, SLS, SBC * customized
Force < 275 kN < 1200 kN customized
Vmax High Force < 350 mm/sec < 120 mm/sec customized
Vmax Rapid Traverse < 2 x Rapid Traverse < 5 x Rapid Traverse customized
Control excluded included customized
*
STO = Safe torque off

SLS = Safe Limited Speed

SBC = Safe Brake Control

More information

High Power density, electric controls: How self-contained actuators optimize machines and systems.

Whitepaper

High Power density, electric controls:
How self-contained actuators optimize machines and systems.

Download

Web-Seminar

Maximize your productivity by selecting the best self-contained actuator

View
Contact

You have questions?

Are you interested in self-contained hydraulic actuators or have questions? Get in contact with us.


Contact Form