Hägglunds Thunder motor on stage with an industrial backdrop.

Hägglunds is synonymous with gearless, high-torque solutions that put power right on the driven shaft – and always will be. Now, there’s more than one route to that efficient flexibility. When torque and electricity meet, they come together in Hägglunds Thunder.

The sound of barriers breaking

Hägglunds Thunder is a permanent magnet (PM) synchronous torque motor – a multi-pole electric motor that can deliver high torque at low speed. That makes it the basis for a fully electric Hägglunds direct drive system.

In a the right application environment, it can be even more. Hägglunds Thunder can amplify a direct drive’s strengths and your productivity. When your needs align with its advantages, the impact simply reverberates.

Close-up of Hägglunds Thunder motor.

A perfect storm of speed and efficiency

Hägglunds Thunder strikes a different balance, offering highly efficient answers to specific application challenges. It delivers the familiar Hägglunds benefits, but in new ways. Those include fully variable speed from standstill to max, supplied through frequency control.

From a slightly higher nominal operating speed of 30 rpm, the motor range builds to an awesome 300 rpm. At any speed above nominal, the efficiency is nearly constant. Hägglunds Thunder rolls on and on, losing none of its intensity.

Hägglunds Thunder motor in operation on a ball mill.

A mighty burst of shaft power

With a nominal torque range of up to 200 kNm, Hägglunds Thunder is surpassed in torque by other Hägglunds motors. But its own high torque can be paired with considerably higher speed. When the two intersect at the shaft, it means more power than ever before – up to 4300 kW.

While that may feel explosive, Hägglunds power always comes with protection. For up to 60 seconds, Hägglunds Thunder can sustain an overload of 200%.

Two Hägglunds Thunder motors.

Resounding peace of mind

The unique dynamics of Hägglunds Thunder make an astonishing first impression. But once it’s set in motion, what follows is a lasting calm. With very little maintenance, it delivers the reliability you expect from a Hägglunds solution. A built-in sensor package adds to the operating security, letting you monitor the drive status in full.

Prepare for Hägglunds Thunder

A wide range of Hägglunds Thunder motor sizes allow optimal dimensioning from low to megawatt levels of power. We deliver what you need for a complete drive system at low, medium or high voltage, including the variable-frequency control.

As always, you get a full solution from Hägglunds. Contact us to start planning your solution

Find more information

Download product leaflet