Integrated Measuring System IMS-A on a blue background. Integrated Measuring System – guiding and measuring with the highest precision

Product information

Advantages at a glance

  • Robust:
    • Resistant to magnetic fields, dust, oil, grease, moisture
    • Good EMC protection
    • Shock- and vibration-proof
  • Flexibel:
    • Individual lengths can be realized using modular rails
    • Extensive encoder interfaces
  • Precise:
    • System accuracy up to ± 4 µm/m
    • With integrated temperature control function for thermal compensation
  • Intelligent:
    • Integrated acceleration sensor for condition monitoring

Technical key data

  • Ball rail system sizes 20, 25, 30, 35, 45
  • Roller rail system sizes 35, 45, 55, 65
  • Inductive measuring principle
  • System accuracy: ± 4 µm/m
  • Repeatability: ± 0.25 μm
  • Measuring lengths up to 4.5 m

Typical applications

  • Machine tools: multi-axis interpolating
  • Axes with linear motor