1. Home
  2. Blog
  3. RM Global – Load-Sensing reimagined
RM Global
RM Global
Solutions for Mobile Machines

Load-Sensing reimagined

How the modular valve platform RM Global optimizes the engineering, installation space, and operation of hydraulic work functions in off-highway vehicles.

Whether drilling rig, forestry machine, concrete pump, telehandler, or mobile and truck-mounted loader crane: the demands on work hydraulics of off-highway machines are constantly increasing. Manufacturers of mobile working machines expect flexible solutions that require little installation space, are easy to configure, and at the same time operate energy efficient. Good news: For directional control valves with Load-Sensing, these requirements are met with the new RM Global valve platform from Bosch Rexroth.

Higher functional density, rapid implementation

The innovative design approach: a modular control block with up to 24 valve modules, which can be flexibly combined without a separate adapter plate thanks to the common flange pattern. Further components include the inlet element for the variable displacement pump, a shift-over axis for the pump-line, and various end plates.

The big advantage of the modular approach? The standardized valve modules with clearly defined interfaces reduce variance and system complexity. Time savings are also ensured by the associated online configurator, which digitally maps all components and options and provides not only the 3D model but also the technical documentation.

Modular valve platform RM Global
Modular valve platform RM Global top view

Less energy consumption and hydraulic downsizing

Furthermore, the RM Global modular system also impresses energetically: Compared to the predecessor series M4, it has been possible to reduce internal leakage by up to 20 %. Together with the flow-optimized ducting and the increased maximum pressure of 420 bar, the energy consumption of off-highway machines decreases so significantly, while maintaining the same high system performance, that downsizing of cylinders and attachments is sometimes possible. This further reduces the total costs for the OEM.

Added value through integrated additional functions

The modular valve platform RM Global offers attractive additional benefits through a range of value-added functions for increased operating comfort and machine efficiency. Here is a selection:

  • Power on demand: The Pump Control function provides increased flow and thus more power for individual consumers when required. Typical examples include boom movements of mobile cranes, fast lifting cycles in telehandlers, or slewing functions in forestry machines.
  • Selective cut-off: The additional function Local Flow Cut-off specifically disconnects individual sections from the supply, while all other valve functions remain fully active. The advantage: increased machine safety and energy efficiency.
Modular valve platform RM Global
Software icon

Increased precision through electronic pump control eOC

RM Global offers even more efficiency and control accuracy in combination with the electronic pump control eOC (electronic Open Circuit). In this system solution, the pump and valve are perfectly matched, allowing powerful overall systems with precise motion sequences and reduced energy consumption.

Onboard electronics for future system integration

Anyone looking to simplify integration even further will be pleased with the new Onboard Electronics (OBE). The EHS4 for 12- and 24-volt electrical systems offers a sensor resolution of 5 µm and supports modern communication standards such as CANopen and J1939.

Modular valve platform RM Global side view
Configurator on laptop

RM Global Configurator

With the new RM Global configurator, you can now create your individual configuration directly online – simple, transparent and completed in just a few steps.

Configurator
Configurator
Contact items

How do you adapt to increasing demands on work hydraulics?

Rely on future-proof modularity from Bosch Rexroth now and find the right solution for your application together with us.
info@boschrexroth.de

Contact locator
Contact locator
Irina von Seggern

Irina von Seggern is the product manager of the RM Global platform at Bosch Rexroth. She has been with the Bosch Group for almost 25 years and has worked in Mobile Controls for seven years. In her current role, she´s responsible for product´s the market launch and global roll out.