Skip to main content
Integrated Measuring System IMScompact
Selector
Product information
prev
Advantages at a glance
Technical Data
Application examples
next
Advantages at a glance
Compact
Integrated encoder in the runner block, without attachments, from size 15.
Flexible
Large measuring lengths of up to 17,8 m can be implemented, quickly retrofitted.
Economically
Fewer components, less installation space, less costs.
Robust
Shock and vibration proof, insensitive to dust, oil, grease, moisture, good EMC protection.
Maintenance-free
Non-contact measuring principle.
Technical Data
Measuring principle: magnetic
Variants: incremental, absolute
Sizes 15, 20, 25
Measuring lengths up to 17,8 m
System accuracy: ± 20 μm/m
Repeatability: ± 1 μm
Max. Acceleration: 500 m/s²
Application examples
In linear motor axes as position encoder
In belt axes to increase positioning accuracy
In axes with ball screws
For position measurement
Replaces externally mounted linear encoders
prev
{{{tab-navigation-header}}}
next
Support
HowTo video
Press release