ctrlX SAFETY – small, agile and flexible
Safe automation completely redefined: ctrlX SAFETY is the most compact safety solution of its kind and has the fastest reaction times. The compact yet scalable system can be used as required – from the drive-integrated SafeMotion solution in ctrlX DRIVE to the complete ctrlX SAFETY control system. In addition to flexible use, the advantages include a very high level of safety and efficient engineering through graphical programming of the safety PLC.
ctrlX SAFETY uses open standards and offers secure connectivity at all levels as well as fast and versatile selection of safety functions. The solution is based on two components that can be used stand-alone or as a complete system - the bundle results in the fastest and most compact safety solution on the market. Due to the shortened response times, the design of machines with the smallest installation space is possible.
More information about ctrlX SAFETY