Germany English

Select your location

Germany
Hannover Messe

Hannover Messe 2022 — May 30 to June 02, 2022 — Hall 6 Booth C26.

Hannover Messe 2022

Video

Join us in unlocking the gateway to the future of Factory Automation, Industrial and Mobile Hydraulics.

A variety of interactive highlight exhibits will make our motto Unlock the Future a real key experience in three core areas:

  • Unlock Continuity – with Service – the Original
  • Unlock Sustainability – in all Dimensions
  • Unlock Potential – with Software

We look forward to finally meeting you live again.

Hannover Messe 2022

Map of hall

Ticket registration

Contact


Highlights


The ModelFab in Ulm

Factory of the Future

In the Rexroth Model Fab, pioneering ideas for the factory of the future are brought to life under very realistic conditions and tested for their feasibility in close cooperation with partners and developed to market maturity.

Please visit our website for further information.

ctrlX AUTOMATION - Automation without limits

With the automation system ctrlX AUTOMATION, Bosch Rexroth surmounts the classic boundaries between machine control, the IT world and the Internet of Things. The scalable platform enables the flexible design of centralized and decentralized automation topologies.

With a Linux real-time operating system, open standards, app technology, web-based engineering and comprehensive IoT connectivity, the solution reduces engineering effort by 30 to 50 %. With the ecosystem ctrlX World, partners can provide their own solutions through co-creation.

Please visit our website for further information.

ctrlX AUTOMATION, 2 steps ahead
The Smart Function Kits, plug & produce

Smart Function Kits - Plug & Produce with the new mechatronic subsystems

The new linear robots - consisting of our best-in-class linear technology components, automation hardware and software - can be used for diverse automation requirements such as joining and pressing, handling or dispensing.

Modern eTools support the selection of products. The pre-installed, intuitive operating software enables fast commissioning and simple graphical process configuration without programming knowledge. The subsystems can be easily integrated into higher-level systems through open interfaces and can be used in a wide range of applications through compatible end effectors, such as the sensor-based compensation module Smart Flex Effector.

Please visit our website for further information.

TS2 Booster - more speed for your processes

TEN TIMES FASTER IN SHORT-CYCLE TRANSFER, HIGHLY PRECISE IN USE. With the TS2 Booster, Rexroth reduces the transfer and cycle time to a minimum. Unproductive times before and in the station are significantly reduced: Depending on the application, it is up to ten times faster than standard transfers, with accelerations of up to 3 g.

Please visit our website for further information.

The TS2 Booster with more speed
The Robotics kit ROKIT

Level Up Your Mobile Robots. ROKIT – The Robotics Kit by Bosch Rexroth

With its robotics kit ROKIT, Bosch Rexroth unlocks new possibilities in the field of mobile robotics and service robotics. The modular kit consisting of individual, coordinated and proven software and hardware components gives you the highest degree of freedom you need in the course of automating processes. The components – ROKIT aXessor, ROKIT Locator, ROKIT Navigator and ROKIT Motor – provide you with a graphical user interface and take care of positioning, navigation and motion execution for you. Supporting, product-specific services round off the user-focused portfolio.

Please visit our website for further information.

Kassow Robots collaborative robots with 7 axes: strong, fast, simple

With 7 axes, Kassow Robots cobots can grasp items around corners like an arm and can be used in the tightest of spaces. Designed for a wide range of industrial automation tasks, Kassow Robots cobots have reach up to 1800 millimeters and payloads up to 18 kilograms. All models are easy to program and operate. The software provides a modular platform allowing simple integration of peripherals like grippers, vision systems or other customized functionalities.

Cobots are another important building block for the versatile Factory of the Future. Bosch Rexroth plans to acquire the majority stake in Kassow Robot.

The new Kassow Robots with 7 axes
A look in the factory of the future.

Nexeed Industrial Application System

The Nexeed Industrial Application System connects production and internal logistics – like the factory at a glance. It addresses the challenges of the respective user groups and optimizes all production processes in terms of transparency, agility, costs, quality and time.

Please visit our website for further information.

CytroMotion – Driven by Efficiency

Bosch Rexroth is expanding its portfolio of self-contained actuators with the CytroMotion system solution. With the help of the new compact actuator, linear movements with forces of up to 110 kN can be implemented more compactly, efficiently, and sustainably in a wide variety of machines and systems. These advantages extend over the entire life cycle. Controlled purely electrically, CytroMotion also simplifies engineering and commissioning. The efficient power-on-demand drive and the maintenance-free, hermetically sealed design ensure CO2 savings at minimal operating costs.

Please visit our website for further information.
https://showroom.connected-hydraulics.com/

Cytromotion system solution

Hägglunds Condition Monitoring

Connected systems can bring greater value to your business.
Condition monitoring with Hägglunds CM gives you an improved customer experience, enabling better decision-making and faster support.
All of this helps you to maximize the uptime from your Hägglunds drive system.

Hagglunds condition monitoring
The new eLION Sollutions

Rexroth eLION Solution Portfolio

We at Bosch Rexroth offer our eLION solutions for off-highway electromobility complemented by our application, system and technology know-how – from hybrid to fully-electric machines. In addition to our hydraulic product program, we have developed a new 700V electric portfolio to realize electric vehicle architectures. These new topologies enable a highly efficient overall system, local zero emission operation, and significant noise reduction.

Please visit our website for further information.