Select your location
Select your location
IFAT 2022 — May 30 to June 03, 2022 — Hall B4 Booth 452.
WE MOVE. YOU WIN.
You help create a more sustainable world and need solutions that support and sustain your efforts. We bring you rugged, reliable equipment to the recycling industry that you can depend on year in and year out. Equipment that can easily be modernized and upgraded to continue meeting your challenges. That helps you stay true to the environmental cause, but it also keeps you productive, energy-efficient and competitive, which is no less important.
Through digitalization and advanced connectivity, we do everything we can to help you maintain that competitive edge – and we provide you with innovative ways to make it even sharper.
At IFAT you will see:
Visit us at the IFAT 2022, Hall B4 Booth 452
Connected systems can bring greater value to your business.
Condition monitoring with Hägglunds CM gives you an improved customer experience, enabling better decision-making and faster support.
All of this helps you to maximize the uptime from your Hägglunds drive system.
With their exceptional durability and reliability, Hägglunds hydraulic motors are a familiar element in the Recycling industry. But shredders have never seen anything like the Hägglunds Atom. The Atom is powerhouse in miniature, unleashing a maximum torque of 13.6 kNm at speeds of up to 400 rpm.
Sytronix variable-speed pump drives for recycling applications will significantly increase the energy efficiency of channel balers, scrap shears and scrap presses. With the modular, standardized Sytronix system, the electric drive system, the frequency converter and the constant or variable displacement pump are combined with other standard components to produce a high-performance unit with low overall costs. Thanks to a wide range of control outputs such as the motor speed and swivel angle, Sytronix achieves optimum efficiency for each cycle. The resulting energy savings reduce operating costs and CO2 emissions.
Flow-optimized manifolds conserve material resources, increase energy efficiency, and avoid CO2 emissions. As part of efficient hydraulics, Bosch Rexroth designs manifolds for recycling plants according to individual specifications and manufactures them additively using 3D sand core printing. The new design freedom as well as integrated functions reduce the weight by about one third and facilitate installation in the machine. An optional condition monitoring concept further increases the availability of the hydraulic systems.
The CytroConnect Solutions service offering from Bosch Rexroth helps recycling companies avoid high downtime costs and contractual penalties. The customized packages of real-time monitoring, data-based analysis, and complementary spare parts management maintain the availability of hydraulic equipment such as scrap shears, shredders, and presses. At the same time, the intelligent combination of state-of-the-art IoT technology and hydraulics expertise minimizes maintenance and extends the service life of the machines.
Scrap and baling presses must be robust and economical. Our pump solutions leave nothing to be desired in either category. A special highlight: the integrated double pump A20VFO260. Technologically at home in the proven A4 pump series, it takes recycling applications to a new level of efficiency - especially for pressures up to 350 bar with high volume flows. The advantages over conventional double pumps: significantly lower investment costs and greatly reduced installation effort with smaller installation space!
The compact and modular drive system ctrlX DRIVE and the control platform ctrlX CORE can be used in battery recycling in the upstream process for battery discharge.
In combination with Bosch Rexroth transfer systems, new possibilities arise for industrial, automated battery discharge. The innovative approach supports the work steps from handling to disassembly to discharge.