7-axes collaborative robot arm
Kassow Robots is now a part of Bosch Rexroth. With this powerful collaboration, we improve our advances in robotic technology even further and join forces to create even more value for our customers.
Kassow Robots founded in Copenhagen, Denmark is developing and producing unique and efficient 7-axes lightweight collaborative robots for industrial applications.
A payload of 5 to 18 kg and a reach of 850 to 1800 mm – all delivered at joint speeds of up to 225 degrees per second. The five lightweight 7-axes cobots are ready to go to work in virtually no time - at companies of all sizes.
The cobots offer both speed and power, while also providing a long reach and high payload. The user-friendliness of these cobots gives companies great flexibility and enables SMEs (small and medium-sized enterprises) without in-house robotics specialists to achieve complex automation and programming cost-effectively and independently.
Strong. Fast. Simple.
  
Meet the 7-axes cobots. Experience a new level of accuracy. 
The range of 5 models allows to reach around the corners and undertake the most demanding manufacturing tasks.