United Kingdom

Select your location

United Kingdom
  • Home
 

Press

Content
DC/772 2017-02-27

New connectors withstand both static and dynamic loads

Drives and controls specialist Bosch Rexroth has introduced a new range of modular heavy-duty connectors, bringing even greater flexibility to the use of machine frames made from aluminium strut profiles.

Complementing Bosch Rexroth’s extensive existing line-up, the new 180x180 dynamic load connectors have undergone extensive testing by the Fraunhofer-Gesellschaft for the safe absorption of both high static and dynamic loads. They increase the deployable radius across a broad spectrum of applications and form an additional module for the implementation of needs-based machine frame solutions.

The use of the new connectors is both simple and versatile: a connector can be applied at any position, making processing of individual strut profiles unnecessary. Connectors are also available for 90x90, 90x180 and 90x360 focus profiles, with the fastening set available as an accessory.

During design and set-up, users are supported by a calculation programme integrated into the Rexroth MTpro planning software, which is suitable for the planning and design of the complete assembly.

The plastic cover cap and cover profile range has also been extended, with users able to select from black units for their ESD conductivity – ideal for electronic applications – or grey variants for a restrained overall appearance to enable a focus on customer-specific design elements.

Further information, including application and assembly examples, can be found at http://www.boschrexroth.com/aluminumprofiles

 

Search press releases


Contact

Lynsey Cutler
15 Cromwell Road, St Neots 
PE19 2ES Cambridge
Phone: 01480 223290
Lynsey.Cutler@boschrexroth.co.uk