United Kingdom

Select your location

United Kingdom
 

Press

Content
DC619 2012-11-02

Bosch Rexroth Cyclone Hydraulic Oil Tanks Are Space Savers

Bosch Rexroth Cyclone Hydraulic Oil Tanks Are Space Savers

Cyclone Hydraulic Oil Tank

Featuring a robust design that has been specifically developed for on-vehicle rail applications, Bosch Rexroth’s new steel cyclone tanks not only occupy far less space than their traditional plastic counterparts, but they also embody an innovative design that means efficient and reliable operation of hydrostatic fan or alternator drive systems can be achieved with much smaller volumes of oil.

Fabricated from 3mm steel, the new tanks have a two-layer corrosion-resistant coating to ensure durability in even the most demanding of operating conditions. They are approved for use on many of Europe’s rail networks and, as well as standard versions.

The high flow rates associated with modern hydrostatic systems frequently means that the oil used becomes aerated. The conventional solution is to employ a large reservoir tank that allows the oil to de-aerate by circulating slowly. Tanks of this type occupy valuable space on the vehicle, however, and the arrangement only works efficiently if a large volume of oil is available.

The cyclonic internal configuration of the new Rexroth tanks eliminates these problems by directing the oil along a helical path, which provides faster and much more effective de-aeration. This means that smaller tanks and less oil can be used.

Standard cyclone tanks from Rexroth have a total volume of 28 litres, a fill volume of 21.5 litres and are just 354mm in diameter by 376mm high. They are suitable for use at flow rates up to 250 l/min and pressures up to 2.5 bar, and they have an operating temperature range of -30ºC to +90ºC. Smaller tanks are available in polymer (6 litre) and steel (8 litre) to suit smaller applications. The tanks have an integral breather and are fitted with a visual oil level indicator as well as a level sensor that can be used to initiate automatic shutdown of the hydrostatic installation in the event of oil loss.

 

Search press releases


Contact

Melanie  Bright
15 Cromwell Road  
PE19 2ES Cambridgeshire
Phone: 01480 223 290
press@boschrexroth.co.uk



Related Articles

2014-09-05
Press release

Wave industry leaders and Bosch Rexroth join forces to develop a standardised offshore power system

A number of leading wave energy firms have joined forces with global drive and control manufacturer Bosch Rexroth in a bid to create a standardised, self-contained offshore electricity generator for the wave industry.


2014-06-24
Product Information

Industry warned of grey repair threat to hydraulic and electronic drives

Non-official or ‘grey’ repairs to hydraulic and electronic drives are threatening industrial productivity by increasing downtime and placing warranties at risk, according to one of the UK’s leading drives and controls manufacturers.