United Kingdom

Select your location

United Kingdom
 

Press

Content
DC614 2013-10-29

Bosch Rexroth Launches New Variable Frequency Drive Series

Bosch Rexroth has unveiled its new series of variable frequency drives for general automation, materials handling, pumps, fans and conveyors.

Better known for providing tailored solutions, the EFC 3600 series, which will be available from The Inverter Drive Supermarket, marks Rexroth’s first foray into an ‘off-the-shelf’ product range.

Featuring both a Proportional Integral Derivative (PID) and a sequence control system, the EFC 3600 series allows energy-efficient operation of equipment and machinery at their optimal operating point. The in-built control systems also enable load dependant adjustment of the voltage and frequency curve, extending motor service life.

A high intermittent overload capacity of up to 200 per cent, as well as high initial torque of up to 150 per cent, means that the new drives can be adapted for a wide range of uses including both heavy duty and energy-saving applications.

Initially designed for applications in the 370W to 4kW range, the EFC 3600 also features integrated brake choppers and mains filters, reducing the need for additional components.

Despite being highly functional, the easy to use removable control panel and compact design allows quick and easy installation and configuration.

Speaking about the launch, Bosch Rexroth Automation Specialist, Paul Streatfield said: “The new EFC 3600 series marks the first time that we have entered into the low-cost, high-volume drives and controls market. This has been made possible by advances in technology, which mean that we can now provide intelligent drives that can be adapted for a wide range of applications.

“Our experiences at the higher end of the market have helped us create a series of variable frequency drives that, as well as reducing energy usage and prolonging operational efficiency, are quick and easy to install. All of this comes with the added reassurance of being a Rexroth product, meaning they can be considered highly reliable and able to deliver optimal functionality as standard.”

The new EFC 3600 series of variable frequency drives is available from http://rexroth.inverterdrive.com

 

Search press releases


Contact

Melanie  Bright
15 Cromwell Road  
PE19 2ES Cambridgeshire
Phone: 01480 223 290
press@boschrexroth.co.uk