United Kingdom

Select your location

United Kingdom
 

Press

Content
DC/728 United Kingdom, 2015-07-14

Newly designed hydraulic motors from Bosch Rexroth offer unrivalled power density

Bosch Rexroth has improved the design of its compact series of Hägglunds hydraulic motors, giving the range unmatched power density and the unique ability to deliver full torque and full speed simultaneously.

The new Hägglunds CA 10 to 40 motors are far smaller and lighter in design, but still maintain the same operational levels of the previous version. The improvements see the hydraulic motor extend down to 10 Nm/bar.

With extreme power density and high flexibility, the new motors are ideal for use in lighter applications, such as injection molding machines in the plastics industry.

The new design has seen Rexroth reduce the motor diameter whilst refining the internal construction. The improved motors deliver more kilowatts of power per kilo than any other.

Full speed and full torque are available simultaneously, and both can be sustained for an indefinite period of time.

The new series is available in four basic models, as well as a wide variety of displacement versions. The torque can be configured via two mechanical interfaces to meet bespoke needs, keeping tight dimensioning and optimisation with hydraulic pumping systems simple.

In addition, the new Hägglunds motor utilises hydraulic radial piston motors with a built-in ability to withstand shock loads. It also features perfect internal symmetry, enabling not only consistent torque throughout the revolution, but a balance of forces, minimising noise and vibration.

David Waldron, Business & Divisional Manager at Bosch Rexroth, said: “The streamlined design of the new Hägglunds hydraulic motor allows engineers to utilise the operational capabilities the market place has come to expect from the Hägglunds series in smaller applications. The new Hägglunds CA 10 to 40 motors not only offer unrivalled power density, but the design improvements have reduced hydro-mechanical losses in the motors, enhancing energy efficiency levels.”

To find out more about Bosch Rexroth and its Hägglunds hydraulic motors visit www.boschrexroth.co.uk.

 

Search press releases


Contact

Rachel  Day
Cromwell Road, St. Neots 15
PE19 2ES Cambs
Phone: +44 (0) 01480 223253
Fax: +44 (0) 1480 470789
Rachel.Day@boschrexroth.co.uk