Valve carrier system HF02-LG series

Valve carrier system HF02-LG series for cutting machine tools

Thought-out concept - modular construction

The uniform connection technology for valve carrier systems from Rexroth simplifies the integration of the pneumatic systems into various automation concepts.

The identical fieldbus connection, the plug-in procedure and integrated plug-in connections ensure a simple and rapid exchange of valve functions within disassembly of the valve carrier system.

With the HF02-LG the valve carrier system family is complemented by a larger base plate valve with a flow rate of 1400 l/m. Optimal for applications in the machine tool area.


  • Easy to change the set-up due to robust parallel plugs in the base plates and plug-in valves.
  • Electrical connection type can be refitted at any time - without disassembly
  • Electrical connection with other valve carrier systems and individual valves possible via modular expansion
  • Separate venting connections (two-pressure operation possible)
  • Comfortable configuration in the internet configurator


  • Valve functions: 5/2, 5/3 and 2x3/2 control valve
  • QN max.: 1400 l/min
  • Overall valve width: 20 mm
  • Max. no. of valve seats: 16 for fieldbus and multi-pole
  • Tension tolerance: -15% / +20%
  • Safety class: IP65
  • Ambient temperature: +0°C / +50°C