Electric Drives and Controls


Motion system - Powerful and open

  • Integrated drive and control platform
  • High bandwidth control loops
  • Powerful tuning and visualization software
  • Open architecture
  • Modular and compact design

Motion system - Innovative and intelligent

  • Enables motion under difficult process conditions
  • Powerful software
  • Individual carrier control
  • Carrier tracking
IndraMotion MLC motion control

Motion Control - Scalable and standardized

  • Scalable hardware platform
  • Standardized communication interfaces
  • Optional expansion through function and technology modules
  • Ideal for centralized and distributed architectures
IndraDrive C/Cs servo drives

Servo drives - Versatile and compact

  • Power range from 100 W to 75 kW
  • Ethernet-based communication, multi-protocol support
  • Innovative multi-encoder interface
Industry PC and HMI -versatile and robust

Industry PC and HMI - Versatile and robust

  • Broad range for control, operation and visualization
  • Reliable system technology
  • Future-proof with modern PC technology
IndraDyn servo motors

Servomotors - Compact and powerful

  • Multi-turn absolute encoder
  • High dynamic performance
  • High power density
  • Maximum torque up to 7.1 Nm
  • Maximum speed up to 5,000 rpm
Ironless linear motors MCL

Ironless linear motors - Fast and smooth

  • low weight, high acceleration and dynamics
  • excellent synchronism, no cogging force
  • linear force constant
  • no saturation effect, perfect control quality
Linear motors - high dynamics and precision

Linear motors - High dynamics and precision

  • Maximum force up to 21,500 N
  • Maximum velocity up to 10 m/s
  • Compact dimensions
  • Low force ripple