Module transport


More applications for module production:



  • Conveying glass panels of different sizes in a clean environment
  • No workpiece carrier
  • Weight per panel type < 25 kg
  • No contact between glass panels and contamination from silicon, grease, oil, etc. permitted
  • Block section mode, no queuing permitted
  • Conveyor segments with several tracks to support the panels
  • Variable speed drives


BS 2/M-Solar conveyor segment

  • Two-, three- and four-track versions available
  • Max. length: 3 m
  • Max. width: 1.5 m
  • Max. segment load: 60 kg
  • Reverse mode possible
  • Queuing not permitted

Your Benefit

  • Economical solution based on standard TS 2plus BS 2/M conveyor segment
  • Pre-assembled, built-in modules
  • 100% ESD-ready
  • Suitable for class 6 cleanrooms
  • Available in 2-, 3- and 4-track versions
  • Can be easily adapted to different module dimensions