Mechanical transfer and multiple-die presses consisting of belt conveyor systems or metal blank loaders, presses with tool and transfer, are designed as single or multi-guide systems in accordance with requirements. Articulated lever drives or eccentric drives are used for the drive system.
Press main drives in scalable power stages up to 630 kW
Optimization of transfer motions of each modular transfer module thanks to freely-programmable motion curves
Efficient production at higher speeds thanks to the system solution using motion control and servo drives
Modular die cushion: co-ordinated and high-precision system for secure handling of the deep-drawing process (MAC8 for the control, WRC valves)
Solutions for secure control of the clutch-brake combination
Hydraulic overload protection (S-Module)
Hydraulic die cushions
Pneumatic slide cushion
High-precision Profiled rail systems for the slide guide
Ball rail systems and ball screw assemblies for the positioning device
Pneumatic components are to be found in the Pneumatics Catalog