Cabin Emergency Evacuation Trainers (CEET)

Ceet1

A Cabin Emergency Evacuation Trainer (CEET) provides a dynamic and realistic training environment to train the airplane cabin crew for emergency situations. Vital cues provided by the motion system contribute to the crew’s situational awareness and increase their stress to a more realistic level.

To handle the enormous payloads for both narrow and wide body aircraft configurations, Bosch Rexroth provides hydraulic motion systems for cabin crew trainers. These systems can generate accelerations up to 1 G, and can be locked in any required crash position for emergency-slide operation training.

 
Cabin Emergency Evacuation Trainer

Key features of Rexroth Motion Systems for cabin crew trainers:

  • Flexible platform design
  • Payloads of 16,500 kg (36,400 lbs) and 33,200 kg (73,200 lbs)
  • Attachment points for balconies to provide over-wing exits
  • Fail-safe locking system for safe use of evacuation slides