×

Longitudinal end connector 45 Pneu


  • Longitudinal end connector 45 Pneu for end face mechanical and pneumatic connections of two 45x45 or 45x45L profiles for using the central hole as a compressed-air lead
  • T-connector 45 Pneu for the mechanical and pneumatic connection of two 45x45 or 45x45L profiles at under a 90° angle for using the central hole as a compressed-air lead
  • Profile finishing: M12 in central bore; blind hole DI9.8; blind hole ø21 mm (drilling jig 3 842 528 574)
  • For a maximum pressure (pmaxmax) of 8 bar

Additional information

Product description
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2018-08-27 21:30:13