×

Sealing strip


  • For sealing doors (width > 500 mm) with an elastic lip seal
  • Can be clipped into the slot
  • Non-transparent elastic lip seal covers the door gap
  • Stop for swing doors (impact force: 500 N/m)
  • For flush-closing doors

Additional information

Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2018-08-28 04:51:28