×

Section link, bridges, mount


  • Conveyor track made of steel profiles with plastic rollers and optional roller flange
  • Available as ESD-conductive version
  • Flexible bridge with maximum tilt (αmax) in relation to the horizontals:
    – For round tube D28: αmax = 40°
    – With strut profile D28x55: αmax = 30°

Additional information

Product description
Dimensions
Ordering codes
Addresses

Subject to change, status 2018-08-28 01:30:41