×

Damping plate


  • Leveling feet for compensating irregularities in the floor up to 10°
    – modular system, various combinations possible
    – spindles and base plates can be combined as desired
  • The damping plate prevents the transfer of vibrations and allows a defined conduction of voltages via a set of grounding components

Additional information

Product description
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2018-08-28 02:28:17