×

Heavy-duty wheel


  • Heavy-duty wheel with mounting flange
  • Available as a caster wheel with lock, caster, and trestle wheel
  • Heavy-duty, particularly suited for workshop applications
  • Wheels with excellent running properties
  • Screw-on plate for attachment to 40 mm or 45 mm profiles

Additional information

Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2021-03-30 08:08:24