×

Roller, clean room


  • Suitable for use in clean rooms. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance 103 up to 108 Ω
  • Suitable for ESD-sensitive areas. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance ≤ 106 Ω

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2021-09-09 10:05:49