×

Earthing terminal


  • For creating an electrically conductive connection between the woven wire grille and protective frame
  • Connect the protective conductor via the ESD-conductive connection elements (e.g.T-nut)
  • Guarantees safe conduction of short-circuit currents up to a rated current of 63 A

Additional information

Product description
Technical data
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-10-29 12:08:51