×

Tilt lever


  • For compliance with the requirement in Machinery Directive 2006/42/EC when detaching protective frames
    – the long-arm spring is designed so that it tilts the protective frame outwards, making it clear that the protective frame is detached – the protective frame cannot fall out
  • Easily removable EcoSafe protective frames
  • Retrofitting possible
  • Installation on both sides recommended for EcoSafe protective frames of width > 1500 mm

Additional information

Features
Product description
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2018-08-28 03:59:55