CAD Features

Content

Nearly all products can be viewed in a 3-D preview of the related CAD model

A good grip on everything with MTpro

From technical data, to order information and CAD models, to assembly instructions and spare parts displays: the MTpro planning software offers you everything you need for planning and constructing frames, enclosures, flow racks, workstations, or transfer systems at a glance. Your system is assembled on the screen intuitively via drag & drop and the snap function – no complex CAD program is required. You can easily optimise your design with ergonomic components using the integrated ManModel function.

At the press of a button, you can generate complete parts lists including accessories and all small parts and submit your order directly online. Versatile interfaces enable the convenient further processing of layouts, CAD models, and order data.

General overview of features:

Inspect, rotate and zoom 3-D models in any view

Save your configured CAD models in a lot of formats

  • Alias / Wavefront OBJ
  • AutoCAD DWG
  • AutoCAD DXF 2-D, 3-D
  • HOOPS
  • SAT
  • STEP
  • VRML
  • STL
  • export as graphic (BMP, JPG, PNG, TIFF)

Paste CAD models directly into:

  • Autocad 2002 and newer
  • Autocad LT 2002 and newer
  • CADdy ++ 2008 3D and newer
  • Inventor 9 and newer
  • CATIA V5 - R12 and newer
  • Mechanical Desktop 5 and newer
  • OneSpace Designer 2004 and newer
  • ProEngineer Wildfire and newer
  • Smart Sketch 5 (2D)
  • Solid Edge 16 and newer
  • SolidWorks 2004 and newer
  • TopSolid 2003 and newer
  • TurboCAD 10 and newer
  • VectorWorks 11 and newer

Direct preview for all parameter changes

Separate 2-D preview with integrated measurement

Change the configuration of products you have already inserted in your CAD system - works with the following systems:

  • AutoCAD 2002 and newer
  • Inventor 9 and newer
  • SolidWorks 2003 and newer
  • ProEngineer Wildfire 2 Build m120 and newer

Interoperable with FMSsoft: Parts inserted with MTpro will be considered in the FMSsoft parts list

 
 

Update your installation of MTpro online with the automatic update system.