×

ActiveAssist extension modules


  • The tool control unit extension module is used to integrate nutrunners and improve process reliability.
  • ▶ Product identification ensures that the correct variant work plan (with the correct process data) starts
    ▶ The accumulated process data is stored in the production data base
    ▶ The following technologies can be used for product identification:
    ‒ Teaching in RFID tags (available on request)
    ‒ Scanning in of bar or data matrix codes using a bar code scanner

Subject to change, status 2019-08-22 12:05:46