×

3842558437

3842558578


  • ▶ Product identification ensures that the correct variant work plan (with the correct process data) starts
    ▶ The accumulated process data is stored in the production data base
    ▶ The following technologies can be used for product identification:
    ‒ Teaching in RFID tags (available on request)
    ‒ Scanning in of bar or data matrix codes using a bar code scanner
Features
Delivery notes
Ordering codes
Addresses

Subject to change, status 2019-08-22 12:08:05