VarioFlow S - Chain Conveyor System for the Food and Packaging Industries

Content

The food industry is governed by strict hygienic requirements, making the VarioFlow S chain conveyor system the system of choice in this sector, as it is not only available in an aluminum version but also as a stainless steel variant.

The VarioFlow S chain conveyor system from Rexroth is quickly assembled, easy to clean and nearly maintenance-free. Products are reliably transported on the almost closed chain surface of a flat, static friction, cleated or clamping chain while open profiles ensure easy cleaning. Extended section layouts with a limited number of drives and the innovative, patented curve technology contribute to the cost-effectiveness of the system.

The chain conveyor system masters even difficult applications, such as a driven roller bridge for linear transitions. This enables secure transport of small parts in the transition area between the drive and the return unit, as well as empty system trips. Pre-assembled components, based on customised planning with CAD software, ensure smooth construction and allow the user to commission the VarioFlow S chain conveyor system within a minimum period of time.

Lateral Guide Program for Chain Conveyor Systems

Rexroth has expanded the comprehensive range of products in the VarioFlow and VarioFlow S chain conveyor systems with a new lateral guide program. It consists of supports, clamping heads, profile rails and profile cover rails, which guide the most varied parts in numerous standard and customised applications.

Benefits at a glance

  • stainless steel model can be employed in clean or ultra-clean production environments
  • great variety of sizes (80 - 320 mm width)
  • patented horizontal curves with ball bearings
  • components match the Rexroth aluminium modular profile system
  • planning support through various software tools