United Kingdom

Select your location

United Kingdom
 

Layout Designer

Content

Suitable for the entire assembly technology range

MTpro supports you in constructing frames and enclosures with the basic elements of assembly technology, as well as in planning and ergonomically designing Manual Production Systems. In addition, you can create layouts for complete chain conveyors and transfer systems in next to no time.

Features

  • Combination of catalogue components to form assemblies and systems in a virtual 3-D scene with support of a built-in rule engine
  • Drag and drop components directly from the product catalogue into the 3-D scene
  • Fast connection and placement of components using the snap function and manipulation handles
  • User library where you can save and reuse your own designs
  • Import floor layouts from 2D-DWG and DXF files
  • Library with room planning elements (walls, windows, doors, ...)
  • Import custom VRML, DWG and DXF models via drag and drop
  • Intelligent parts list calculation considering accessories and additional parts
  • Summary of parts into order units
  • Further processing of the order list via clipboard and integrated report generator
  • Exporting the 3-D layout as a solid into all common CAD systems and save in CAD exchange formats (STEP, SAT, DXF, …)
  • Sophisticated CAD interface to AutoCAD, Inventor, Solid Works and Pro/Engineer
  • Saving the 3-D scene in common graphics and rendering formats, transfer to Office applications using the clipboard DWG, DXF, 3DS, VRML, PNG

Layout Designer brief instructions

The full function of the Layout Designer can be tested for 60 days. A license is required after the 60-day period has expired. The license for the Layout Designer can be ordered from Rexroth using the part number listed below.

 
LE No. Designation Validity
1 3842 555 444 MTpro software license (single license) 1 year
1 3842 555 455 MTpro network license (10 clients) 1 year